The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
M1-61-8
Push-to-Close Latch, Medium Size, No Restriction, 2 - 7mm (.075 - .275 in) Door thickness, 25.5mm (1.00 in) Grip, 316 Stainless Steel, Electropolished
Specifications
Material
316 Stainless Steel
Finish
Electropolished
Access Restriction
No Restriction
Grip Type
Fixed
Installation
Mounting Bracket
Min. Outer Panel Thickness (mm)
2.00
Max Outer Panel Thickness (mm)
7.00
Grip - Minimum (mm)
25.00
Grip - Maximum (mm)
26.00
Profile
Low Profile
Size Series
Medium Size
Class
M1 - Flush Pull Latches
Attractive flush-mount styling, a recessed handle, and concealed mounting hardware give these latches an appealing look. A solid feel and push-to-close convenience give them appealing functionality. And corrosion-resistant construction keeps them functional and looking beautiful for a long time, even in outdoor applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1187
2026-08-13
info@biscoind.com
1.800.323.1232
Allegis Corporation
Minneapolis MN USA / ON CANADA
380
2026-08-14
salesmidwest@allegiscorp.com
1-866-378-7550
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
320
2026-08-05
info@global-dtech.com
+34 91 661 20 79
Clancey Company
Overland Park KS USA
230
2026-08-13
info@clancey.com
1.800.747.7405
Ocean Accessories
Guildford CT USA
138
2026-07-22
orders@oceanmark.com
1.203.453.3090
Appian Fasteners
Belfast Northern Ireland UK
80
2026-08-14
sales@appianfasteners.com
+44 (0) 2890 301 979
DB Roberts Co.
Wilmington MA USA
56
2026-08-15
sales@dbroberts.com
1.800.773.5388
Chengdu Chilli
Chengdu, Sichuan Province, China
31
2026-08-11
info@chilli.com.cn
86.028.85144919
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
30
2026-08-14
Sales@ecph.com
1.800.442.3274
Handy FIX
Warsaw Poland
24
2026-08-07
info@handy-fix.com.pl
0048221277890
Steeves Agencies Inc
Winnipeg MB CANADA
17
2026-07-24
sales@steeves.ca
204.474.1239
TCH Sales Incorporated
Toronto ON Canada
8
2026-08-16
info@tchweb.com
1.416.299.0089
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
6
2026-08-10
sales@rhf.co.uk
+44 (0) 1614296066
AIS INDUSTRIAL COMPONENTS
HK
3
2026-08-06
czxia@hkais.com
86.0755.83747600