The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
M1-61
Push-to-Close Latch, Medium Size, No Restriction, 2 - 7mm (.075 - .275 in) Door thickness, 25.5mm (1.00 in) Grip, Plastic, Natural
Specifications
Material
Plastic
Material Grade
PC / PBT Blend
Finish
Natural
Color/Appearance
Black
Access Restriction
No Restriction
Grip Type
Fixed
Installation
Mounting Bracket
Min. Outer Panel Thickness (mm)
2.00
Max Outer Panel Thickness (mm)
7.00
Grip - Minimum (mm)
25.00
Grip - Maximum (mm)
26.00
Profile
Low Profile
Size Series
Medium Size
Class
M1 - Flush Pull Latches
Attractive flush-mount styling, a recessed handle, and concealed mounting hardware give these latches an appealing look. A solid feel and push-to-close convenience give them appealing functionality. And corrosion-resistant construction keeps them functional and looking beautiful for a long time, even in outdoor applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
6879
2026-10-31
sales@dbroberts.com
1.800.773.5388
IntechBJ Engineering Co., Ltd
Beijing
1525
2026-10-08
info@intechbj.com
86-010-83833828
Bisco Industries
Glendale Heights IL USA
1131
2026-10-30
info@biscoind.com
1.800.323.1232
Allegis Corporation
Minneapolis MN USA / ON CANADA
1068
2026-10-19
salesmidwest@allegiscorp.com
1-866-378-7550
HTF Inc
Frederick MD USA
745
2026-10-26
sales@htfinc.com
1.800.466.1940
Zygology Ltd
Oxford UK
469
2026-10-02
sales@zygology.com
+44 (0)1844 266020
Austin Hardware & Supply, Inc
Lee's Summit MO USA
401
2026-10-30
sales@austinhardware.com
1-800-821-3520
Handy FIX
Warsaw Poland
200
2026-10-14
info@handy-fix.com.pl
0048221277890
Clancey Company
Overland Park KS USA
130
2026-10-22
info@clancey.com
1.800.747.7405
Ocean Accessories
Guildford CT USA
103
2026-10-27
orders@oceanmark.com
1.203.453.3090
Parsons Aerocessories Limited
Stoney Creek ON CANADA
30
2026-10-30
sales@parsonsaero.com
1.905.664.6203
AIS INDUSTRIAL COMPONENTS
HK
20
2026-10-10
czxia@hkais.com
86.0755.83747600
TCH Sales Incorporated
Toronto ON Canada
15
2026-11-01
info@tchweb.com
1.416.299.0089
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
10
2026-10-06
info@zinorm.de
+49 (0) 4102 677 12 0
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
4
2026-10-29
Sales@ecph.com
1.800.442.3274
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1
2026-10-22
info@global-dtech.com
+34 91 661 20 79