M1-43-7

Push-to-Close Latch, Medium Size, Key Locking, 12 - 17mm (.475 - .675 in) Door thickness, 25.5mm (1.00 in) Grip, Plastic, Natural

Request a Quote
Specifications
Material Plastic
Material Grade PC / PBT Blend
Finish Natural
Color/Appearance Beige
Access Restriction Locking
Grip Type Fixed
Installation Mounting Bracket
Min. Outer Panel Thickness (mm) 12.00
Max Outer Panel Thickness (mm) 17.00
Grip - Minimum (mm) 25.00
Grip - Maximum (mm) 26.00
Profile Low Profile
Size Series Medium Size
Class M1 - Flush Pull Latches

Attractive flush-mount styling, a recessed handle, and concealed mounting hardware give these latches an appealing look. A solid feel and push-to-close convenience give them appealing functionality. And corrosion-resistant construction keeps them functional and looking beautiful for a long time, even in outdoor applications

Write Your Own Review
You're reviewing:Push-to-Close Latch, Medium Size, Key Locking, 12 - 17mm (.475 - .675 in) Door thickness, 25.5mm (1.00 in) Grip, Plastic, Natural

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.