M1-2F-3-25
Push-to-Close Latch, Key Locking, Plastic
| Material | Plastic |
|---|---|
| Color/Appearance | Black |
| Access Restriction | Key Locking |
| Min. Outer Panel Thickness (mm) | 1.20 |
| Max Outer Panel Thickness (mm) | 3.20 |
| Grip - Minimum (mm) | 5.00 |
| Grip - Maximum (mm) | 6.40 |
| Profile | Low Profile |
| Style | Left Side Latching |
| Compliance Specification | UL FTTA2 / FTTA8 Type 1 |
| Class | M1-2F - Dual-Side Latches |
Versatility blends with practicality and aesthetic design in this push-to-close latch that offers multiple choices of latch engagement and locking capabilities. The built-in latch actuator in the flush-mount housing doubles as a door handle, and the overall assembly requires relatively little space on the interior of the cabinet