The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
M1-2A-23-5
Push-to-close Latch, Key Locking, Plastic, Natural, Black
Specifications
Material
Plastic
Material Grade
ABS
Finish
Natural
Color/Appearance
Black
Access Restriction
Key Locking
Grip Type
Fixed
Installation
Threaded body and nut
Max Outer Panel Thickness (mm)
19.00
Profile
Low Profile
Class
M1-2A - Pop-Out Knob Latches
The beauty of recessed knob storage and three attractive finishes, plus some adjustment for misalignment, complements the ease of use and push-to-close convenience of this design. Latch holds securely whether knob is pressed in or popped out.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
65
2026-08-07
sales@dbroberts.com
1.800.773.5388
Clancey Company
Overland Park KS USA
50
2026-07-22
info@clancey.com
1.800.747.7405
Astra Industrial Innovations
Johannesburg Gauteng South Africa
40
2026-07-30
sales@astraindustrial.co.za
0027.11.918.6696
Bisco Industries
Glendale Heights IL USA
37
2026-07-31
info@biscoind.com
1.800.323.1232
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
25
2026-08-07
Sales@ecph.com
1.800.442.3274
HTF Inc
Frederick MD USA
9
2026-08-03
sales@htfinc.com
1.800.466.1940
Handy FIX
Warsaw Poland
1
2026-08-07
info@handy-fix.com.pl
0048221277890