The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
M1-2A-15-5
Push-to-Close Latch, No Restriction, Plastic, Natural, Black.
Specifications
Material
Plastic
Material Grade
ABS
Finish
Natural
Color/Appearance
Black
Access Restriction
No Restriction
Grip Type
Adjustable
Installation
Threaded body and nut
Min. Outer Panel Thickness (mm)
1.20
Max Outer Panel Thickness (mm)
19.00
Profile
Low Profile
Class
M1-2A - Pop-Out Knob Latches
The beauty of recessed knob storage and three attractive finishes, plus some adjustment for misalignment, complements the ease of use and push-to-close convenience of this design. Latch holds securely whether knob is pressed in or popped out.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Clancey Company
Overland Park KS USA
399
2026-10-08
info@clancey.com
1.800.747.7405
Bisco Industries
Glendale Heights IL USA
275
2026-10-19
info@biscoind.com
1.800.323.1232
TCH Sales Incorporated
Toronto ON Canada
90
2026-10-20
info@tchweb.com
1.416.299.0089
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
9
2026-10-20
info@zinorm.de
+49 (0) 4102 677 12 0
Handy FIX
Warsaw Poland
6
2026-10-14
info@handy-fix.com.pl
0048221277890
HTF Inc
Frederick MD USA
5
2026-10-12
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
3
2026-10-17
sales@dbroberts.com
1.800.773.5388