M1-2A-15-1
Push-to-Close Latch, No Restriction, Plastic, Chrome Plated, Chrome
Material | Plastic |
---|---|
Material Grade | ABS |
Finish | Chrome Plated |
Color/Appearance | Chrome |
Access Restriction | No Restriction |
Grip Type | Adjustable |
Installation | Threaded body and nut |
Min. Outer Panel Thickness (mm) | 1.20 |
Max Outer Panel Thickness (mm) | 19.00 |
Profile | Low Profile |
Class | M1-2A - Pop-Out Knob Latches |
The beauty of recessed knob storage and three attractive finishes, plus some adjustment for misalignment, complements the ease of use and push-to-close convenience of this design. Latch holds securely whether knob is pressed in or popped out.
Write Your Own Review