The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Push-to-Close Latch, No Restriction, Plastic, Chrome Plated, Chrome
M1-2A-13-1
Push-to-Close Latch, No Restriction, Plastic, Chrome Plated, Chrome
Specifications
Material
Plastic
Material Grade
ABS
Finish
Chrome Plated
Color/Appearance
Chrome
Access Restriction
No Restriction
Grip Type
Fixed
Installation
Threaded body and nut
Min. Outer Panel Thickness (mm)
1.20
Max Outer Panel Thickness (mm)
19.00
Profile
Low Profile
Class
M1-2A - Pop-Out Knob Latches
The beauty of recessed knob storage and three attractive finishes, plus some adjustment for misalignment, complements the ease of use and push-to-close convenience of this design. Latch holds securely whether knob is pressed in or popped out.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Clancey Company
Overland Park KS USA
1028
2024-07-11
info@clancey.com
1.800.747.7405
Bisco Industries
Glendale Heights IL USA
819
2024-07-15
info@biscoind.com
1.800.323.1232
All-West Components & Fasteners
AUBURN WA USA
556
2024-07-12
southco@all-west.com
1.206.762.1875
Hardware Specialty Co
Marlboro MA USA
74
2024-07-15
info@hardwarespecialty.com
1.508.481.8622
DB Roberts Co.
Wilmington MA USA
22
2024-07-11
sales@dbroberts.com
1.800.773.5388
Zygology Ltd
Oxford UK
15
2024-06-18
sales@zygology.com
+44 (0)1844 266020
Parsons Aerocessories Limited
Stoney Creek ON CANADA
11
2024-06-28
sales@parsonsaero.com
1.905.664.6203
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
2
2024-07-08
info@zinorm.de
+49 (0) 4102 677 12 0
IntechBJ Engineering Co. Ltd
Beijing
2
2024-07-08
info@intechbj.com
86-010-83833828
AIS INDUSTRIAL COMPONENTS
HK
1
2024-07-02
czxia@hkais.com
86.0755.83747600
M.W. Fasteners
Montreal QC Canada
1
2024-07-02
mw@mwfasteners.com
1.514.955.7781