The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Push-to-Close Latch, No Restriction, Plastic, Chrome Plated, Chrome
M1-2A-12-1
Push-to-Close Latch, No Restriction, Plastic, Chrome Plated, Chrome
Specifications
Material
Plastic
Material Grade
ABS
Finish
Chrome Plated
Color/Appearance
Chrome
Access Restriction
No Restriction
Grip Type
Adjustable
Installation
Threaded body and nut
Min. Outer Panel Thickness (mm)
1.20
Max Outer Panel Thickness (mm)
19.00
Profile
Low Profile
The beauty of recessed knob storage and three attractive finishes, plus some adjustment for misalignment, complements the ease of use and push-to-close convenience of this design. Latch holds securely whether knob is pressed in or popped out.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
30
2025-03-06
info@global-dtech.com
+34 91 661 20 79
DB Roberts Co.
Wilmington MA USA
5
2025-03-29
sales@dbroberts.com
1.800.773.5388
Handy FIX
Warsaw Poland
4
2025-03-18
info@handy-fix.com.pl
0048221277890
Bisco Industries
Glendale Heights IL USA
1
2025-04-01
info@biscoind.com
1.800.323.1232
Marek Industrial, a.s.
Brno CZ
1
2025-04-01
info@marek.eu
+420 541 420 811
63bb2d27c8a1ca1ffa20bb1cc9de31e44c7654054e904da8112241cc7dd11041
3.131.38.255
please type in at least 2 letters...