M1-2A-11-5
Push-to-Close Latch, No Restriction, Plastic, Natural, Black
| Material | Plastic |
|---|---|
| Material Grade | ABS |
| Finish | Natural |
| Color/Appearance | Black |
| Access Restriction | No Restriction |
| Grip Type | Adjustable |
| Installation | Threaded body and nut |
| Min. Outer Panel Thickness (mm) | 1.20 |
| Max Outer Panel Thickness (mm) | 19.00 |
| Profile | Low Profile |
| Class | M1-2A - Pop-Out Knob Latches |
The beauty of recessed knob storage and three attractive finishes, plus some adjustment for misalignment, complements the ease of use and push-to-close convenience of this design. Latch holds securely whether knob is pressed in or popped out.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review