M1-25-42-18
Push-to-Close Latch, Large Size, Key Locking, 12 - 22mm (.475 - . 875in) Door thickness, 20mm (.75 in) Grip, 316 Stainless Steel, Electropolished
Material | 316 Stainless Steel |
---|---|
Finish | Electropolished |
Color/Appearance | Bright |
Access Restriction | Locking |
Grip Type | Fixed |
Installation | Mounting Bracket |
Min. Outer Panel Thickness (mm) | 12.00 |
Max Outer Panel Thickness (mm) | 22.00 |
Grip - Minimum (mm) | 19.50 |
Grip - Maximum (mm) | 20.50 |
Profile | Low Profile |
Size Series | Large Size |
Class | M1 - Flush Pull Latches |
Attractive flush-mount styling, a recessed handle, and concealed mounting hardware give these latches an appealing look. A solid feel and push-to-close convenience give them appealing functionality. And corrosion-resistant construction keeps them functional and looking beautiful for a long time, even in outdoor applications
Write Your Own Review