The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
M1-15-61-8
Push-to-Close Latch, Small Size, No Restriction, 1 - 21mm (.04 - .83 in) Door thickness, 23mm (.91 in) Grip, 316 Stainless Steel, Electropolished
Specifications
Material
316 Stainless Steel
Finish
Electropolished
Color/Appearance
Bright
Access Restriction
No Restriction
Grip Type
Fixed
Installation
Mounting Bracket
Min. Outer Panel Thickness (mm)
7.00
Max Outer Panel Thickness (mm)
19.00
Grip - Minimum (mm)
23.00
Grip - Maximum (mm)
23.00
Profile
Low Profile
Size Series
Small Size
Class
M1 - Flush Pull Latches
Attractive flush-mount styling, a recessed handle, and concealed mounting hardware give these latches an appealing look. A solid feel and push-to-close convenience give them appealing functionality. And corrosion-resistant construction keeps them functional and looking beautiful for a long time, even in outdoor applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
233
2026-11-09
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
137
2026-11-07
sales@dbroberts.com
1.800.773.5388
Ocean Accessories
Guildford CT USA
31
2026-10-27
orders@oceanmark.com
1.203.453.3090
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
29
2026-11-09
info@zinorm.de
+49 (0) 4102 677 12 0
IntechBJ Engineering Co., Ltd
Beijing
25
2026-11-03
info@intechbj.com
86-010-83833828
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
12
2026-11-09
Sales@ecph.com
1.800.442.3274
Handy FIX
Warsaw Poland
10
2026-10-14
info@handy-fix.com.pl
0048221277890
Allegis Corporation
Minneapolis MN USA / ON CANADA
6
2026-10-19
salesmidwest@allegiscorp.com
1-866-378-7550
TCH Sales Incorporated
Toronto ON Canada
5
2026-11-10
info@tchweb.com
1.416.299.0089
Steeves Agencies Inc
Winnipeg MB CANADA
5
2026-10-27
sales@steeves.ca
204.474.1239
Appian Fasteners
Belfast Northern Ireland UK
2
2026-11-05
sales@appianfasteners.com
+44 (0) 2890 301 979