The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Push-to-Close Latch, Small Size, Key Locking, 1 - 21mm (.04 - .83 in) Door thickness, 23mm (.91 in) Grip, 316 Stainless Steel, Electropolished
M1-15-41-8
Push-to-Close Latch, Small Size, Key Locking, 1 - 21mm (.04 - .83 in) Door thickness, 23mm (.91 in) Grip, 316 Stainless Steel, Electropolished
Specifications
Material
316 Stainless Steel
Finish
Electropolished
Color/Appearance
Bright
Access Restriction
Locking
Grip Type
Fixed
Installation
Mounting Bracket
Min. Outer Panel Thickness (mm)
7.00
Max Outer Panel Thickness (mm)
19.00
Grip - Minimum (mm)
23.00
Grip - Maximum (mm)
23.00
Profile
Low Profile
Size Series
Small Size
Class
M1 - Flush Pull Latches
Attractive flush-mount styling, a recessed handle, and concealed mounting hardware give these latches an appealing look. A solid feel and push-to-close convenience give them appealing functionality. And corrosion-resistant construction keeps them functional and looking beautiful for a long time, even in outdoor applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
373
2024-10-17
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
287
2024-10-17
sales@dbroberts.com
1.800.773.5388
Clancey Company
Overland Park KS USA
46
2024-10-17
info@clancey.com
1.800.747.7405
Shanghai Actech International Co Ltd
Shanghai CHINA
15
2024-09-26
sales@shactech.com
86-21-61099378
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
3
2024-10-17
Sales@ecph.com
1.800.442.3274
All-West Components & Fasteners
AUBURN WA USA
2
2024-10-11
southco@all-west.com
1.206.762.1875
Dean Lewis Associates
Hayward CA
2
2024-10-16
sales@deanlewisassociates.com
510-785-9650