The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Specifications
Class
LP - Cam Latches
DFCI Number
6137-1S
Featuring a spring loaded cam that helps eliminate rattles, the LP cam latch provide a quick to install, cost effective solution for light duty needs.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
199
2024-04-29
info@biotek.hu
+36-1-434-29-00
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
7
2024-04-16
info@global-dtech.com
+34 91 661 20 79
Marek Industrial, a.s.
Brno CZ
3
2024-04-05
info@marek.eu
+420 541 420 811
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
1
2024-04-29
info@zinorm.de
+49 (0) 4102 677 12 0