The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
LOCKWELL® Pin, Two Ball Detent - Precision, Ring, 19.010 mm Shank Dia., 25.4 mm Grip, Stainless Steel, Passivated
LJ-12CR1000
LOCKWELL® Pin, Two Ball Detent - Precision, Ring, 19.010 mm Shank Dia., 25.4 mm Grip, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Grip Length
25.40
Actuation
Two Ball Detent - Precision
Handle Style
Ring
Length
25.40
Shank Diameter
19.1 mm (0.75 in)
Class
LA/LJ - LOCKWELL® Aerospace/Military Detent Pins
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
No stock is available for this product.