The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
LOCKWELL® Pin, Double Acting, T-Handle, 11.070 mm Shank Dia., 101.6 mm Grip, Stainless Steel, Passivated
LH-7CT4000D
LOCKWELL® Pin, Double Acting, T-Handle, 11.070 mm Shank Dia., 101.6 mm Grip, Stainless Steel, Passivated
Specifications
Drive Out Construction
Yes
Material
Stainless Steel
Finish
Passivated
Actuation
Double Acting
Handle Style
T-Handle
Length
101.60
Shank Diameter
11.1 mm (0.438 in)
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
No stock is available for this product.
4807566d36c3531545270779885d05fd613f2a57b7956f65a2b1edfe27a89abd
18.222.140.52
please type in at least 2 letters...