LH-3CR1000

LOCKWELL® Pin, Double Acting, Ring, 4.790 mm Shank Dia., 25.4 mm Grip, Stainless Steel, Passivated

Request a Quote
Specifications
Drive Out Construction No
Material Stainless Steel
Finish Passivated
Grip Length 25.40
Actuation Double Acting
Handle Style Ring
Length 25.40
Shank Diameter 4.8 mm (0.188 in)
Class LH - LOCKWELL® Double Acting Quick Release Pins

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:LOCKWELL® Pin, Double Acting, Ring, 4.790 mm Shank Dia., 25.4 mm Grip, Stainless Steel, Passivated

ed20b4677def1e38fd018a7174a685dd2e3fc742c7ffdea8b9c3c643fba1f5f3 18.116.27.168
please type in at least 2 letters...
Loading...