HH-50-5-006
Sliding Cover Latch
| Installation | Rivet / Screw |
|---|---|
| Button Material | Nylon, Blue |
| Handle Material | Zinc Alloy |
| Latch Mechanism | Sliding Pawl |
| Handle Finish | Black Powder Coat |
| Class | HH - Sliding Cover Latch |
Southco’s successful HH Sliding Cover Latch series provides robust performance and a low profile design, allowing it to be used in a variety of applications with space constraints. The HH Sliding Cover Latch features an easy-to-use pop-up handle for intuitive operation and simple installation.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review