H3-EM-60-200
Electronic Locking Swinghandle, No Card Reader, No Output, CH 751 Key DIN Lock, Glass Filled Nylon, Black
Material | Glass Filled Nylon |
---|---|
Color/Appearance | Black |
Card Reader Type | None |
Locking Option | CH 751 Key DIN |
Grip - Minimum (mm) | 15.50 |
Grip - Maximum (mm) | 23.50 |
Class | H3-EM - Electronic Locking Swinghandle |
Southco’s H3-EM Electronic Locking Swinghandle features an efficient microprocessor-controlled gear motor design that ensures minimal power consumption and provides intelligent locking and monitoring capabilities. The H3-EM can be used as a standalone system, integrated with an existing building access control system or supplied as a fully networked system enabling remote monitoring and audit trail reporting to meet compliance requirements, such as HIPAA and Sarbanes Oxley.
Write Your Own Review