The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
H3-51-40
Multipoint Linear Actuator
Specifications
Material
Steel, Zinc Alloy
Finish
Zinc Plate, Bright chromate
Actuator Type
Cylinder Lock
Latching Points
Single or Three - Point
Class
H3 - Swinghandle Multi-Point System
This upgraded modular design offers extreme flexibility in an aesthetically and ergonomically pleasing low-profile package for industry-standard panel preparation requirements. Multiple offset cams, multi-point latching, and numerous locking and non-locking options simplify cost-effective configuration.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
3699
2026-10-09
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
445
2026-10-09
info@biscoind.com
1.800.323.1232
Sky Top (Guangzhou) 中天龙
Guangzhou China
300
2026-10-09
guangzhou@skytop.com.cn
86-20-38324731
TCH Sales Incorporated
Toronto ON Canada
100
2026-09-25
info@tchweb.com
1.416.299.0089
IntechBJ Engineering Co., Ltd
Beijing
89
2026-10-08
info@intechbj.com
86-010-83833828
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
15
2026-10-07
sales@rhf.co.uk
+44 (0) 1614296066
AIS INDUSTRIAL COMPONENTS
HK
14
2026-10-10
czxia@hkais.com
86.0755.83747600
Hardware Specialty Co
Marlboro MA USA
2
2026-09-28
info@hardwarespecialty.com
1.508.481.8622
M.W. Fasteners
Montreal QC Canada
1
2026-10-01
mw@mwfasteners.com
1.514.955.7781
Steeves Agencies Inc
Winnipeg MB CANADA
1
2026-09-28
sales@steeves.ca
204.474.1239