H3-50-377-044

Swinghandle Latch, Without Padlock Hasp, Use with Linear Actuator, 8 mm Triangle DIN, Non-Sealed, Zinc Alloy, Satin Chrome Plated

Request a Quote
Specifications
Material Zinc Alloy
Finish Chrome Plated
Color/Appearance Satin
Sealed No
Locking Option 8 mm Triangle DIN
Actuator Type Cylinder Lock
Size Series Medium Size
Latching Points Single or Three - Point
Secondary Padlock Hasp No
Class H3 - Swinghandle Cam Latch

This upgraded modular design offers extreme flexibility in an aesthetically and ergonomically pleasing low-profile package for industry-standard panel preparation requirements. Multiple offset cams, single-point latching, and numerous locking and non-locking options simplify cost-effective configuration.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.