H3-50-301-050

Swinghandle Latch, Medium Size - 125 mm (4.92 in), Without Padlock Hasp, Use with Linear Actuator, CH 751 Key (2 Keys Included), Non-Sealed, Zinc Alloy, Powder Coated, Black

Request a Quote
Specifications
Material Zinc Alloy
Finish Powder Coat
Color/Appearance Black
Sealed No
Locking Option CH 751 Key (2 Keys Included)
Size Series Medium Size
Secondary Padlock Hasp No
Type Medium - 125 mm (4.92 in)
Class H3 - Swinghandle Cam Latch

This upgraded modular design offers extreme flexibility in an aesthetically and ergonomically pleasing low-profile package for industry-standard panel preparation requirements. Multiple offset cams, single-point latching, and numerous locking and non-locking options simplify cost-effective configuration.

Write Your Own Review
You're reviewing:Swinghandle Latch, Medium Size - 125 mm (4.92 in), Without Padlock Hasp, Use with Linear Actuator, CH 751 Key (2 Keys Included), Non-Sealed, Zinc Alloy, Powder Coated, Black

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.