H3-40-100
DISCONTINUED - Swinghandle Latch
| Material | Glass Filled Nylon |
|---|---|
| Color/Appearance | Black |
| Access Restriction | Key Locking |
| Actuator Type | Cylinder Lock |
| Latching Points | Single or Three - Point |
| Secondary Padlock Hasp | No |
| Class | H3 - Swinghandle Multi-Point System |
This upgraded modular design offers extreme flexibility in an aesthetically and ergonomically pleasing low-profile package for industry-standard panel preparation requirements. Multiple offset cams, multi-point latching, and numerous locking and non-locking options simplify cost-effective configuration.