GA-704-81-M500
Gasket, Press-In Profile, Non-Vented, EPDM Sponge Rubber, Black, 50m Length
| Vented | No |
|---|---|
| Underwriters Laboratory (UL) Rating | JMLU2, UL 94-HB |
| Material | EPDM |
| Finish | Natural |
| Color/Appearance | Black |
| Installation | Press-in |
| Class | GA - Gaskets |
Southco provides one-stop shopping convenience for enclosure manufacturers needing access hardware and gaskets to provide environmental sealing or minimize rattle. Multiple gasket configuration options provide good compression characteristics, seal out dust/moisture, dampen rattle due to vibration, and compensate for surface contour irregularities.