G6-DHSP-36
Surface Mount Hinge, 41.5 mm size, with Mounting Holes, Polyamide, Black
Material | Polyamide |
---|---|
Color/Appearance | Black |
Installation | Screw Mount |
Series | D series |
Hinge Style | Strap Hinge |
Class | C6/G6 - Detent Hinges |
Southco’s Detent Hinges offer multiple design advantages for door positioning applications, including multiple detents, corrosion-resistant construction and a clean, streamlined appearance that complements industrial design. All models provide proven strength and cycle life, and offer a 180° range of motion for easy access to enclosures for servicing or maintaining equipment.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review