G6-DHIZ-8040
Profile Hinge, 80 mm size, with Mounting Slot Holes, Zinc Alloy, Black Powder Coated
Material | Zinc Alloy |
---|---|
Finish | Powder Coat |
Color/Appearance | Black |
Installation | Screw Mount |
Series | D series |
Hinge Style | 180° Free-swinging Style |
Length | 80.00 |
Class | C6/G6 - Detent Hinges |
Southco’s Detent Hinges offer multiple design advantages for door positioning applications, including multiple detents, corrosion-resistant construction and a clean, streamlined appearance that complements industrial design. All models provide proven strength and cycle life, and offer a 180° range of motion for easy access to enclosures for servicing or maintaining equipment.
Write Your Own Review