The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
G6-5-1
Detent Hinge Assembly, 120° & 170°, Acetal Copolymer, Black
Specifications
Material
Acetal Copolymer
Finish
Natural
Color/Appearance
Black
Forward Torque (Nm)
1.10
Reverse Torque (Nm)
1.10
Mounting Style
Exposed Mount
Installation
Rivet / Screw
Series
Detent
Detented Open Angle
120° & 170°
Class
C6/G6 - Detent Hinges
Southco’s Detent Hinges offer multiple design advantages for door positioning applications, including multiple detents, corrosion-resistant construction and a clean, streamlined appearance that complements industrial design. All models provide proven strength and cycle life, and offer a 180° range of motion for easy access to enclosures for servicing or maintaining equipment.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
2298
2026-11-06
sales@rhf.co.uk
+44 (0) 1614296066
Clancey Company
Overland Park KS USA
860
2026-10-22
info@clancey.com
1.800.747.7405
Austin Hardware & Supply, Inc
Lee's Summit MO USA
658
2026-11-06
sales@austinhardware.com
1-800-821-3520
Allegis Corporation
Minneapolis MN USA / ON CANADA
421
2026-10-19
salesmidwest@allegiscorp.com
1-866-378-7550
DB Roberts Co.
Wilmington MA USA
398
2026-11-06
sales@dbroberts.com
1.800.773.5388
Aero Materiel AB
Jonkoping, Sweden
163
2026-11-05
order@aeromateriel.com
+46.36.34.44.40
Handy FIX
Warsaw Poland
118
2026-10-14
info@handy-fix.com.pl
0048221277890
Bisco Industries
Glendale Heights IL USA
100
2026-11-06
info@biscoind.com
1.800.323.1232
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
72
2026-10-22
info@global-dtech.com
+34 91 661 20 79
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
55
2026-11-02
sales@aerospacesw.com
623.582.2779
Steeves Agencies Inc
Winnipeg MB CANADA
44
2026-10-27
sales@steeves.ca
204.474.1239
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
41
2026-10-20
info@zinorm.de
+49 (0) 4102 677 12 0
HTF Inc
Frederick MD USA
40
2026-11-02
sales@htfinc.com
1.800.466.1940
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
28
2026-11-06
Sales@ecph.com
1.800.442.3274
IntechBJ Engineering Co., Ltd
Beijing
7
2026-11-03
info@intechbj.com
86-010-83833828
AIS INDUSTRIAL COMPONENTS
HK
1
2026-11-05
czxia@hkais.com
86.0755.83747600