NY - NYLATCH Two-Piece Panel Fasteners
Southco’s DZUS<sup>®</sup> NY-WG Grommets are designed to be used with the NY-CC Plunger range, and together offer a range of reusable, plastic, push/pull rivet like fasteners, with a selection of different sizes, head styles and colours available. The combined fastener is retained in the removeable panel and doesn't require a separate receptacle.

- Provide low total installed cost as a replacement for screws, nuts, and bolts
- Multiple diameter options – .188", .250", and .313" – each with multiple grip ranges
- Adjusts to hole misalignment and panel thickness tolerances
- Mix and match grommet and plunger colors, three head styles
- Non-conductive, non-corrosive materials
Part number search
- Use the filters to find the right part number for your projectPeople often search by:
You are viewing NY - NYLATCH Two-Piece Panel Fasteners
- No more items to load