F6-DHIM-7020-SS

Removable Concealed Hinge, Concealed Assembly, Stainless Steel, Electropolished

Request a Quote
Specifications
Material Stainless Steel
Finish Electropolished
Color/Appearance Polished
Series D series
Hinge Style Corner & Removable Hinge
Class F6 - Concealed Door Removal Hinges

This series of concealed hinge designs provides durable performance "behind-the-scenes" while maintaining attractive aesthetics on the front of the enclosure. A variety of retractable and removable pin designs round out this line to permit tool-free door removal for easier end user access across a wider range of size and strength requirements

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Removable Concealed Hinge, Concealed Assembly, Stainless Steel, Electropolished