F6-DHIM-6015-AR-M4
Removable Spring Hinge, Concealed Assembly, M4Stud Mount, Steel, Blue Zinc
| Material | Steel |
|---|---|
| Finish | Blue Zinc |
| Color/Appearance | Blue |
| Series | D series |
| Hinge Style | Corner & Removable Hinge |
| Class | F6 - Concealed Door Removal Hinges |
This series of concealed hinge designs provides durable performance "behind-the-scenes" while maintaining attractive aesthetics on the front of the enclosure. A variety of retractable and removable pin designs round out this line to permit tool-free door removal for easier end user access across a wider range of size and strength requirements