The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
F6-3
Removable Hinge, Concealed Assembly, Deep Offset, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Strength Rating
4.00
Class
F6 - Concealed Door Removal Hinges
This series of concealed hinge designs provides durable performance "behind-the-scenes" while maintaining attractive aesthetics on the front of the enclosure. A variety of retractable and removable pin designs round out this line to permit tool-free door removal for easier end user access across a wider range of size and strength requirements
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
3692
2026-07-21
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
1581
2026-07-21
sales@dbroberts.com
1.800.773.5388
HTF Inc
Frederick MD USA
225
2026-07-20
sales@htfinc.com
1.800.466.1940
Parsons Aerocessories Limited
Stoney Creek ON CANADA
120
2026-06-24
sales@parsonsaero.com
1.905.664.6203
Appian Fasteners
Belfast Northern Ireland UK
22
2026-07-20
sales@appianfasteners.com
+44 (0) 2890 301 979
TCH Sales Incorporated
Toronto ON Canada
14
2026-07-22
info@tchweb.com
1.416.299.0089
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
12
2026-06-29
sales@rhf.co.uk
+44 (0) 1614296066
Zygology Ltd
Oxford UK
11
2026-07-09
sales@zygology.com
+44 (0)1844 266020
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
5
2026-07-21
info@zinorm.de
+49 (0) 4102 677 12 0
Handy FIX
Warsaw Poland
4
2026-07-07
info@handy-fix.com.pl
0048221277890
IntechBJ Engineering Co., Ltd
Beijing
1
2026-07-01
info@intechbj.com
86-010-83833828