F6-23-N4AW

Removable Hinge, Concealed Assembly

Request a Quote
Specifications
Material Steel
Finish Zinc Plate, Bright chromate
Strength Rating 1.00
Class F6 - Retractable Door Removal Hinges

Offering a variety of retractable and removable pin designs, F6 hinges permit tool-free door removal for easier end-user access across a wide range of size and strength requirements.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Removable Hinge, Concealed Assembly