The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Removable Hinge, Concealed Assembly
F6-20-S1A50WR
Removable Hinge, Concealed Assembly
Specifications
Material
Stainless Steel
Strength Rating
4.00
Class
F6 - Retractable Door Removal Hinges
Offering a variety of retractable and removable pin designs, F6 hinges permit tool-free door removal for easier end-user access across a wide range of size and strength requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Appian Fasteners
Belfast Northern Ireland UK
70
2024-11-06
sales@appianfasteners.com
+44 (0) 2890 301 979
Bisco Industries
Glendale Heights IL USA
44
2024-11-07
info@biscoind.com
1.800.323.1232
TCH Sales Incorporated
Toronto ON Canada
15
2024-11-07
info@tchweb.com
1.416.299.0089
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
15
2024-10-14
sales@rhf.co.uk
+44 (0) 1614296066
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
15
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066
Assembly Fasteners Inc.
Apopka FL USA
6
2024-10-28
sales@tropicfast.com
1-800-488-4777
HI-TECH FASTENERS
FREDERICK MD USA
3
2024-11-07
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
2
2024-11-05
sales@dbroberts.com
1.800.773.5388
Astra Industrial Innovations
Johannesburg Gauteng South Africa
1
2024-11-08
sales@astraindustrial.co.za
0027.11.918.6696