The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
F6-20-N1A50WR
Removable Hinge, Concealed Assembly
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Strength Rating
4.00
Class
F6 - Retractable Door Removal Hinges
Offering a variety of retractable and removable pin designs, F6 hinges permit tool-free door removal for easier end-user access across a wide range of size and strength requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
478
2026-09-29
sales@dbroberts.com
1.800.773.5388
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
18
2026-09-15
sales@rhf.co.uk
+44 (0) 1614296066
Handy FIX
Warsaw Poland
10
2026-09-01
info@handy-fix.com.pl
0048221277890
Parsons Aerocessories Limited
Stoney Creek ON CANADA
8
2026-08-31
sales@parsonsaero.com
1.905.664.6203
Appian Fasteners
Belfast Northern Ireland UK
7
2026-09-28
sales@appianfasteners.com
+44 (0) 2890 301 979
IntechBJ Engineering Co., Ltd
Beijing
6
2026-09-01
info@intechbj.com
86-010-83833828
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
2
2026-09-11
info@global-dtech.com
+34 91 661 20 79
TCH Sales Incorporated
Toronto ON Canada
1
2026-09-09
info@tchweb.com
1.416.299.0089