The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
F6-1
Removable Hinge, Concealed Assembly, Short Offset, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Strength Rating
4.00
Class
F6 - Concealed Door Removal Hinges
This series of concealed hinge designs provides durable performance "behind-the-scenes" while maintaining attractive aesthetics on the front of the enclosure. A variety of retractable and removable pin designs round out this line to permit tool-free door removal for easier end user access across a wider range of size and strength requirements
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
1839
2026-08-15
sales@dbroberts.com
1.800.773.5388
AIS INDUSTRIAL COMPONENTS
HK
605
2026-08-06
czxia@hkais.com
86.0755.83747600
HTF Inc
Frederick MD USA
315
2026-08-17
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
204
2026-08-06
info@biscoind.com
1.800.323.1232
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
100
2026-07-22
info@zinorm.de
+49 (0) 4102 677 12 0
Parsons Aerocessories Limited
Stoney Creek ON CANADA
75
2026-07-31
sales@parsonsaero.com
1.905.664.6203
Appian Fasteners
Belfast Northern Ireland UK
53
2026-08-14
sales@appianfasteners.com
+44 (0) 2890 301 979
Handy FIX
Warsaw Poland
45
2026-08-07
info@handy-fix.com.pl
0048221277890
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
31
2026-08-05
info@global-dtech.com
+34 91 661 20 79
Chengdu Chilli
Chengdu, Sichuan Province, China
15
2026-08-11
info@chilli.com.cn
86.028.85144919
Clancey Company
Overland Park KS USA
10
2026-08-13
info@clancey.com
1.800.747.7405
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
8
2026-08-10
sales@rhf.co.uk
+44 (0) 1614296066
IntechBJ Engineering Co., Ltd
Beijing
3
2026-08-03
info@intechbj.com
86-010-83833828
Astra Industrial Innovations
Johannesburg Gauteng South Africa
2
2026-08-14
sales@astraindustrial.co.za
0027.11.918.6696
Steeves Agencies Inc
Winnipeg MB CANADA
2
2026-07-24
sales@steeves.ca
204.474.1239
Lantec Resources Inc
Manila Philippines
1
2026-08-07
charlie@lantecresources.com
632.8403.85.12