F5-M40-18
Flush Screw Assembly, M4 X 0.7, Slotted Recess, Stainless Steel, Passivated
Material | Stainless Steel |
---|---|
Finish | Passivated |
Thread or Hole Type | M4 X 0.7 |
Head Style | Slotted Recess |
Class | F5 - Flush Captive Screws |
Deliver captive screw solutions for applications where there is minimal space above the face of the panel, or where a flush-mount look is desired, by using this low-profile shell and mounting screw. For use in most aluminums or in low-carbon steels that are 1/4 hard or softer.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review