F5-M4-P8

Flush Screw Assembly, M4 X 0.7, Phillips Recess, Stainless Steel, Passivated

Request a Quote
Specifications
Material Stainless Steel
Finish Passivated
Thread or Hole Type M4 X 0.7
Head Style Phillips Recess
Class F5 - Flush Captive Screws

Deliver captive screw solutions for applications where there is minimal space above the face of the panel, or where a flush-mount look is desired, by using this low-profile shell and mounting screw. For use in most aluminums or in low-carbon steels that are 1/4 hard or softer.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Flush Screw Assembly, M4 X 0.7, Phillips Recess, Stainless Steel, Passivated