The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
F5-M4-P2
Flush Screw Assembly, M4 X 0.7, Phillips Recess, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Thread or Hole Type
M4 X 0.7
Head Style
Phillips Recess
Class
F5 - Flush Captive Screws
Deliver captive screw solutions for applications where there is minimal space above the face of the panel, or where a flush-mount look is desired, by using this low-profile shell and mounting screw. For use in most aluminums or in low-carbon steels that are 1/4 hard or softer.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HTF Inc
Frederick MD USA
2121
2026-09-08
sales@htfinc.com
1.800.466.1940
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
506
2026-09-09
info@zinorm.de
+49 (0) 4102 677 12 0
Monroe Above Board Electronics
Garland TX USA
340
2026-08-18
abesales@askmonroe.com
1.800.453.1692
DB Roberts Co.
Wilmington MA USA
240
2026-09-12
sales@dbroberts.com
1.800.773.5388
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
119
2026-09-04
sales@rhf.co.uk
+44 (0) 1614296066
AIS INDUSTRIAL COMPONENTS
HK
100
2026-09-03
czxia@hkais.com
86.0755.83747600
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
44
2026-09-14
sales@aerospacesw.com
623.582.2779
Bisco Industries
Glendale Heights IL USA
5
2026-09-14
info@biscoind.com
1.800.323.1232
Praestmark A/S
Vedbaek / Denmark
4
2026-08-21
Sales@praestmark.dk
0045 38884400
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
2
2026-09-11
info@global-dtech.com
+34 91 661 20 79