EM-10-22-310

Electronic Slide Bolt, Side Mount, Left Bolt Position, 12 Volts, Plastic, Black

Request a Quote
Specifications
Material Plastic
Color/Appearance Black
Mounting Style Side Mount
Voltage 12 V
Latch Bolt Position Right
Class EM - E-Keeper Electronic Strike

This "next-generation" access control solution provides the convenience of electronic access and push-to-close operation in one unit. Its low installed cost, compact design, and versatile installation options make it an easy, affordable solution for new or retrofit applications in a variety of enclosures – large and small

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Electronic Slide Bolt, Side Mount, Left Bolt Position, 12 Volts, Plastic, Black