EH-DHIF-4072A

Profile Hinge, 118 mm size, with Mounting CSK Holes, Polyamide, Black

Request a Quote
Specifications
Material Polyamide
Color/Appearance Black
Installation Screw Mount
Series D series
Hinge Style 180° Free-swinging Style
Length 72.00
Class EH - Surface Mount Hinges

Multiple choices of EH Hinge designs and mounting styles offer different looks, functionality and levels of vandal resistance. This family of hinges includes several distinct mounting designs and material options to suit varied enclosure configurations and functional demands.

Write Your Own Review
You're reviewing:Profile Hinge, 118 mm size, with Mounting CSK Holes, Polyamide, Black

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.