The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
EH-6C-5V4-50
Surface Mount Hinge
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Series
Offset
Class
EH - Surface Mount Hinges
Multiple choices of EH Hinge designs and mounting styles offer different looks, functionality and levels of vandal resistance. This family of hinges includes several distinct mounting designs and material options to suit varied enclosure configurations and functional demands.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
976
2024-09-16
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
385
2024-09-16
sales@dbroberts.com
1.800.773.5388
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
326
2024-09-16
info@zinorm.de
+49 (0) 4102 677 12 0
Allegis Corporation
Minneapolis MN USA / ON CANADA
112
2024-09-06
salesmidwest@allegiscorp.com
1-866-378-7550
HI-TECH FASTENERS
FREDERICK MD USA
80
2024-09-16
sales@htfinc.com
1.800.466.1940
Zygology Ltd
Oxford UK
42
2024-08-27
sales@zygology.com
+44 (0)1844 266020
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
30
2024-09-16
Sales@ecph.com
1.800.442.3274
Clancey Company
Overland Park KS USA
25
2024-09-12
info@clancey.com
1.800.747.7405
All-West Components & Fasteners
AUBURN WA USA
23
2024-09-16
southco@all-west.com
1.206.762.1875
TCH Sales Incorporated
Toronto ON Canada
8
2024-09-16
info@tchweb.com
1.416.299.0089
Parsons Aerocessories Limited
Stoney Creek ON CANADA
5
2024-08-27
sales@parsonsaero.com
1.905.664.6203
AIS INDUSTRIAL COMPONENTS
HK
4
2024-08-30
czxia@hkais.com
86.0755.83747600
Steeves Agencies Inc
Winnipeg MB Canada
4
2024-09-03
info@steeves.ca
1.204.474.1239
Astra Industrial Innovations
Johannesburg Gauteng South Africa
1
2024-09-13
sales@astraindustrial.co.za
0027.11.918.6696
M.W. Fasteners
Montreal QC Canada
1
2024-09-03
mw@mwfasteners.com
1.514.955.7781