The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Surface Mount Hinge, 50 mm (1.97 in) size, with Mounting Studs, Zinc Alloy, Powder Coated, Black
EH-6A-5G5-50
Surface Mount Hinge, 50 mm (1.97 in) size, with Mounting Studs, Zinc Alloy, Powder Coated, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Installation
Threadstud and Nut
Series
50 Series
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Class
EH - Surface Mount Hinges
Multiple choices of EH Hinge designs and mounting styles offer different looks, functionality and levels of vandal resistance. This family of hinges includes several distinct mounting designs and material options to suit varied enclosure configurations and functional demands.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
7458
2024-08-13
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
3726
2024-08-13
info@biscoind.com
1.800.323.1232
Austin Hardware & Supply, Inc.
Kansas City MO USA
300
2024-08-05
sales@austinhardware.com
800-821-3520
HI-TECH FASTENERS
FREDERICK MD USA
86
2024-08-13
sales@htfinc.com
1.800.466.1940
Allegis Corporation
Minneapolis MN USA / ON CANADA
59
2024-08-09
salesmidwest@allegiscorp.com
1-866-378-7550
Parsons Aerocessories Limited
Stoney Creek ON CANADA
37
2024-07-30
sales@parsonsaero.com
1.905.664.6203
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
20
2024-08-13
Sales@ecph.com
1.800.442.3274
Handy FIX
Warsaw Poland
12
2024-07-19
info@handy-fix.com.pl
0048221277890
Zygology Ltd
Oxford UK
5
2024-07-19
sales@zygology.com
+44 (0)1844 266020
Monroe Above Board Electronics
Garland TX USA
3
2024-07-15
abesales@askmonroe.com
1.800.453.1692
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
2
2024-08-13
info@zinorm.de
+49 (0) 4102 677 12 0
AIS INDUSTRIAL COMPONENTS
HK
2
2024-08-06
czxia@hkais.com
86.0755.83747600