EA-P3-200-1
RFID Access Controller, Gray, Polycarbonate, ABS Plastic
Material | ABS Plastic, Polycarbonate |
---|---|
Color/Appearance | Gray |
Class | EA-P3 - RFID High Frequency Access Controller |
Southco’s EA-P3 High Frequency RFID Access Controller enables electronic credential management without having to connect to a network, or install additional hardware or software. The EA-P3 High Frequency RFID Access Controller provides a simplified, affordable access control solution for applications where remote control and monitoring are not necessary.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review