EA-C3-101-9
Card, 13.56MHz MIFARE Cl 0.8mm Slot Logo
Color/Appearance | White |
---|---|
Card Reader Type | MIFARE® Classic, MIFARE® Plus, MIFARE® DESFire |
Southco Logo Included | Yes |
Class | EA - Electronic Accessories |
Southco offers a variety of additional electronic components and accessories to simplify cabling and connections between Southco’s Electronic Access Solutions (EAS) and existing security systems and infrastructure. Plug-and-play installation facilitates remote access control and monitoring, which can be used to demonstrate compliance with regulatory requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review