EA-BT-4043-10-F1
Externally Powered Bluetooth® Controller
| Ingress Protection (IP) Rating | IP 67 |
|---|---|
| Material | PC/ABS Blend |
| Color/Appearance | Black |
| Voltage | 12 V |
| UL List | UL94-V0 |
| Length | 112.00 |
| Class | EA-BT - Single Output Bluetooth Controller |
The EA-BT Single Output Bluetooth Controller is an easy-to-use solution that opens new possibilities in virtual key sharing, security audit trails, and Internet of Things technology. Southco’s plug-and-play technology simplifies the installation process so any electronically actuated latch can easily be connected to a smart access network. Additionally, each Bluetooth controller has a built-in unique digital identifier so smart access networks can tell each of them apart.