EA-A40-490A
Power Override Port, 9 VDC
| Material | Nylon / TPV |
|---|---|
| Color/Appearance | Black |
| Mounting Hole | M4 / #8 Thru |
| Installation | Bolt |
| Voltage | 9 VDC |
| Connector Options | Non-sealed Connector |
| Packaging | Individually Packaged |
| Length | 96.00 |
| Class | EA - Electronic Accessories |
Southco offers a variety of additional electronic components and accessories to simplify cabling and connections between Southco’s Electronic Access Solutions (EAS) and existing security systems and infrastructure. Plug-and-play installation facilitates remote access control and monitoring, which can be used to demonstrate compliance with regulatory requirements.