E9-A002A-02

Quarter Turn Compression Latch, Standard Size , 7mm (.28) Triangle, Zinc Alloy, Powder Coat, Silver

Request a Quote
Specifications
Ingress Protection (IP) Rating IP 66, IP 67
Material Zinc Alloy
Finish Powder Coat
Color/Appearance Silver
Grip Type Adjustable
Mounting Style Single Hole Mount
Head Style 7 mm Triangle
Series Standard
Min. Outer Panel Thickness (mm) 0.00
Max Outer Panel Thickness (mm) 18.00
Cam Attached No
Rotation Type A - Turn Clockwise to Latch
Class E9 - Quarter-Turn Compression Latches
Size 20.1 mm

Southco’s Quarter Turn Compression Latches incorporate an optimized design to provide a simple and affordable upgrade solution for enclosure applications requiring compression.  A simple 90-degree actuation rotates the cam behind the frame while drawing it up tight to provide 4mm of compression to ensure a vibration resistant door closure that seals out water and dust.   

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Quarter Turn Compression Latch, Standard Size , 7mm (.28) Triangle, Zinc Alloy, Powder Coat, Silver