E6-10E-212R-70
Constant Torque Hinge, Heavy Duty, Asy mmetric, Forward Torque 0.8 N⋅m, Reverse Torque 1.4 N⋅m, Aluminum Alloy, Powder Coat, Silver
Material | Aluminum Alloy |
---|---|
Finish | Powder Coat |
Color/Appearance | Silver |
Forward Torque (Nm) | 0.80 |
Reverse Torque (Nm) | 1.40 |
Access Restriction | No Restriction |
Torque Type | Asymmetric |
Mounting Style | Front Mount |
Installation | Rivet / Screw |
Series | Constant Torque |
Size Series | Medium Size |
Housing Configuration | Extended |
Class | E6/ST - Constant Torque Position Control Hinges |
Southco’s line of Constant Torque Position Control Hinges provide constant resistance throughout the entire range of motion, enabling users to easily position doors, display screens and other mounted components and hold them securely at any desired angle – fully opened, fully closed or anywhere in between. Hinges are available in a wide variety of sizes, materials and torque ranges to satisfy application needs across industries.
Write Your Own Review