The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
E6-10-430-50
Constant Torque Hinge, Symmetric, Forward Torque 3.4 N-m (30 in-lbf), Reverse Torque 3.4 N-m (30 in-lbf), Large Size, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Forward Torque (Nm)
3.39
Reverse Torque (Nm)
3.39
Access Restriction
No Restriction
Torque Type
Symmetric
Mounting Style
Front Mount
Installation
Rivet / Screw
Series
Constant Torque
Size Series
Large Size
Class
E6/ST - Constant Torque Position Control Hinges
Southco’s line of Constant Torque Position Control Hinges provide constant resistance throughout the entire range of motion, enabling users to easily position doors, display screens and other mounted components and hold them securely at any desired angle – fully opened, fully closed or anywhere in between. Hinges are available in a wide variety of sizes, materials and torque ranges to satisfy application needs across industries.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1578
2026-02-11
info@biscoind.com
1.800.323.1232
HTF Inc
Frederick MD USA
675
2026-02-13
sales@htfinc.com
1.800.466.1940
Allegis Corporation
Minneapolis MN USA / ON CANADA
658
2026-02-13
salesmidwest@allegiscorp.com
1-866-378-7550
DB Roberts Co.
Wilmington MA USA
328
2026-02-19
sales@dbroberts.com
1.800.773.5388
Steeves Agencies Inc
Winnipeg MB CANADA
150
2026-02-17
sales@steeves.ca
204.474.1239
Clancey Company
Overland Park KS USA
103
2026-02-02
info@clancey.com
1.800.747.7405
Shanghai Cico Industrial Co. Ltd
Shanghai China
100
2026-01-30
sales@sh-cico.com
86-021-54900086
AIS INDUSTRIAL COMPONENTS
HK
94
2026-02-06
czxia@hkais.com
86.0755.83747600
Marek Industrial, a.s.
Brno CZ
71
2026-02-18
info@marek.eu
+420 541 420 811
Sonal Tools Pvt Ltd
Gurgaon India
48
2026-02-13
info@sonaltools.com
+91 9311956333, +91 124-4062392"
Zygology Ltd
Oxford UK
42
2026-02-19
sales@zygology.com
+44 (0)1844 266020
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
35
2026-02-18
Sales@ecph.com
1.800.442.3274
CASH COMPONENTES
Sao Paulo SP Brasil
9
2026-01-26
info@cash.com.br
55.11.3974.8312
Handy FIX
Warsaw Poland
6
2026-02-10
info@handy-fix.com.pl
0048221277890