The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
E6-10-420-50
Constant Torque Hinge, Symmetric, Forward Torque 2.3 N-m (20 in-lbf), Reverse Torque 2.3 N-m (20 in-lbf), Large Size, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Forward Torque (Nm)
2.26
Reverse Torque (Nm)
2.26
Access Restriction
No Restriction
Torque Type
Symmetric
Mounting Style
Front Mount
Installation
Rivet / Screw
Series
Constant Torque
Size Series
Large Size
Class
E6/ST - Constant Torque Position Control Hinges
Southco’s line of Constant Torque Position Control Hinges provide constant resistance throughout the entire range of motion, enabling users to easily position doors, display screens and other mounted components and hold them securely at any desired angle – fully opened, fully closed or anywhere in between. Hinges are available in a wide variety of sizes, materials and torque ranges to satisfy application needs across industries.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1844
2026-08-20
info@biscoind.com
1.800.323.1232
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
529
2026-08-25
sales@rhf.co.uk
+44 (0) 1614296066
Clancey Company
Overland Park KS USA
130
2026-08-18
info@clancey.com
1.800.747.7405
HTF Inc
Frederick MD USA
74
2026-08-31
sales@htfinc.com
1.800.466.1940
TCH Sales Incorporated
Toronto ON Canada
50
2026-08-27
info@tchweb.com
1.416.299.0089
Aero Materiel AB
Jonkoping, Sweden
41
2026-09-01
order@aeromateriel.com
+46.36.34.44.40
AIS INDUSTRIAL COMPONENTS
HK
30
2026-08-06
czxia@hkais.com
86.0755.83747600
DB Roberts Co.
Wilmington MA USA
15
2026-08-27
sales@dbroberts.com
1.800.773.5388
Zygology Ltd
Oxford UK
12
2026-08-25
sales@zygology.com
+44 (0)1844 266020
Astra Industrial Innovations
Johannesburg Gauteng South Africa
9
2026-08-21
sales@astraindustrial.co.za
0027.11.918.6696
Handy FIX
Warsaw Poland
7
2026-09-01
info@handy-fix.com.pl
0048221277890
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
3
2026-09-01
Sales@ecph.com
1.800.442.3274
Marek Industrial, a.s.
Brno CZ
2
2026-08-10
info@marek.eu
+420 541 420 811
Monroe Above Board Electronics
San Jose CA USA
2
2026-08-18
abesales@askmonroe.com
1.800.453.1692
Chengdu Chilli
Chengdu, Sichuan Province, China
1
2026-08-11
info@chilli.com.cn
86.028.85144919